Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewABMAXX
Faster, simpler, more productive and cost-effective!
Rexroth’s new modular system called ABMAXX speeds up the engineering and commissioning of large hydraulic power units in projects designed to modernize existing systems or construct new ones.
Rexroth’s new modular system called ABMAXX speeds up the engineering and commissioning of large hydraulic power units. The hydraulics specialists are able to create a quote complete with a hydraulic circuit diagram, parts lists, a 3D model and dimensions all within a maximum of five working days. As such, system manufacturers and end users can reduce engineering lead times alone by 80 %. The pre-configured ABMAXX modules are composed of highly available standard components.